2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EO SAE Straight 4 bolt flange connection (socket weld) PDFS408S90.5SS

Expand Table
EN
1/5
Order code
ERMETO
Add. Info
INFO
Material selection
WERKSTOFF
Nom. flange size SAE
BRSAE [Zoll]
Nom. flange size ISO (DN)
BRISO [mm]
Diameter max.
D [mm]
Diameter
D1 [mm]
Length
D2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Length
L5 [mm]
Length
LA [mm]
Length
LB [mm]
Length
LX [mm]
Length
LY [mm]
Weight
WEIGHT [kg]
Thread
T2
PSI Series
PSI
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
PDFS116S115.5SS
PDF Link
Stainless Steel
4
102
114.3
99
115.5
28
100
54
147
163
77.8
130.2
6.48600
3000
PDFS118S142SS
PDF Link
Stainless Steel
5
127
140.0
120
142.0
28
100
54
180
184
92.1
152.4
9999.99999
3000
PDFS401S17.5SS
PDF Link
Stainless Steel
1/2
13
17.2
13
17.5
18
72
32
47
57
18.2
40.5
0.06810
6000
PDFS401S21.6SS
PDF Link
Stainless Steel
1/2
13
21.3
13
21.6
18
72
32
47
57
18.2
40.5
0.66700
6000
PDFS402S27.2SS
PDF Link
Stainless Steel
3/4
19
26.9
19
27.2
20
72
38
53
71
23.8
50.8
0.65830
6000
PDFS403S34.1SS
PDF Link
Stainless Steel
1
25
33.7
25
34.1
22
88
48
66
80
27.8
57.2
2.10200
6000
PDFS404S42.8SS
PDF Link
Stainless Steel
1 1/4
32
42.4
31
42.8
22
88
54
77
94
31.8
66.6
2.71400
6000
PDFS405S48.6SS
PDF Link
Stainless Steel
1 1/2
38
48.3
38
48.6
24
102
60
89
106
36.5
79.3
4.02600
6000
PDFS406S61SS
PDF Link
Stainless Steel
2
51
60.3
50
61.0
25
140
74
116
135
44.5
96.8
8.06000
6000
PDFS407S76.6SS
PDF Link
Stainless Steel
2 1/2
64
76.1
63
76.6
28
150
90
150
166
58.7
123.8
1.78760
6000
PDFS408S90.5SS
PDF Link
Stainless Steel
3
76
88.9
73
90.5
30
180
110
178
208
71.4
152.4
0.00870
6000
PDFS080S17.5SU
PDF Link
Steel, plain oiled
1/2
13
17.2
13
17.5
18
72
36
47
57
17.5
38.1
0.50000
U
3000
PDFS080S21.6SU
PDF Link
Steel, plain oiled
1/2
13
21.3
13
21.6
18
72
36
47
57
17.5
38.1
0.66050
U
3000
PDFS100S27.2SU
PDF Link
Steel, plain oiled
3/4
19
26.9
19
27.2
18
72
36
49
66
22.3
47.6
1.09200
U
3000
PDFS102S34.1SU
PDF Link
Steel, plain oiled
1
25
33.7
25
34.1
18
76
36
53
71
26.2
52.4
1.09200
U
3000
PDFS104S42.8SU
PDF Link
Steel, plain oiled
1 1/4
32
42.4
31
42.8
20
82
42
69
80
30.2
58.7
0.92000
U
3000
PDFS106S48.6SU
PDF Link
Steel, plain oiled
1 1/2
38
48.3
38
48.6
22
88
48
77
94
35.7
69.9
0.38000
U
3000
PDFS108S61SU
PDF Link
Steel, plain oiled
2
51
60.3
50
61.0
24
90
48
89
103
42.9
77.8
0.00010
U
3000
PDFS110S76.6SU
PDF Link
Steel, plain oiled
2 1/2
64
76.1
63
76.6
28
100
48
101
116
50.8
88.9
2.38000
U
3000
Tampilkan tampilan terkompresi (80 produk)
Order numberPDFS408S90.5SS
ShorttextSAE Straight 4 bolt flange connection (socket weld)
Perubahan terakhir29.02.2024 08:55:19
Unit

Klasifikasi

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
Order NumberPDFS408S90.5SS
CNSPHYPROP Physical Properties

ECLASS 14.0

51-56-01-05 Flange (hydraulics)

ECLASS 10.1

27-30-21-01 Flange (hydraulics)

ECLASS 6.2

27-30-21-01 Flange (hydraulics)
Supplier product numberPDFS408S90.5SS

ECLASS 6.1

27-30-21-01 Flange (hydraulics)
Manufacturer product numberPDFS408S90.5SS

ECLASS 6.0

27-30-21-01 Flange (hydraulics)
Manufacturer product numberPDFS408S90.5SS

ECLASS 5.1

27-30-21-01 Flange (hydraulics)
Article numberPDFS408S90.5SS